How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | AA: | 15.19 |
| V: | 4.26 in | BE1: | 0.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| LL: | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | D: | 4.88 |
| H: | 0.53 in | T: | 2.5 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | LQ1: | 9.17 in |
Technical Specifications
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.5 in |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-2 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 9.38 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

