How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | AK: | 8.5 |
| AF: | 0.38 | AA: | 15.19 |
| LQ1: | 9.17 in | V: | 4.26 in |
| G: | 3.63 | AB: | 6.76 |
| AG: | 10.5 | BD: | 9 |
| D: | 4.88 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| T: | 2.5 | AE2: | 0.97 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Gear Type: | Worm |
| Bore Code: | 40 | Input Bore (C Face): | 1.625 |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 30:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

