How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.5 |
| V: | 4.26 in | I: | 7.5 in |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.76 | P: | 4.62 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AA: | 15.19 | AK: | 8.5 |
| D: | 4.88 | AG: | 10.5 |
| G: | 3.63 | BF: | 0.53 |
| LQ1: | 9.17 in | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

