How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| T: | 2.5 | V: | 4.26 in |
| BF: | 0.53 | AA: | 15.19 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| LQ1: | 9.17 in | AK: | 8.5 |
Technical Specifications
| Ratio: | 40:1 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Motor Frame Size: | 250TC | Model Code: | 52YF |
| Bore Code: | 40 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.29 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

