How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| AG: | 10.5 | BD: | 9 |
| I: | 7.5 in | T: | 2.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | LQ1: | 9.17 in |
| LL: | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Bore Code: | 40 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.2 |
| Model Code: | 52YF | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

