How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| LQ1: | 9.17 in | LL: | 5.25 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
| P: | 4.62 in | AG: | 10.5 |
| AA: | 15.19 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.63 |
| AK: | 8.5 | I: | 7.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| BD: | 9 | T: | 2.5 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 40 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.5 in |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Product Type: | Right Angle | Output RPM: | 341 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

