How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 10.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | BD: | 9 |
| AE2: | 0.97 | V: | 4.26 in |
| AB: | 6.76 | I: | 7.5 in |
| T: | 2.5 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output RPM: | 341 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.5 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Ratio: | 5:1 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

