How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
| BD: | 9 | LL: | 5.25 in |
| G: | 3.63 | BF: | 0.53 |
| AG: | 10.5 | AE2: | 0.97 |
| AB: | 6.76 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| T: | 2.5 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| LQ1: | 9.17 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 40 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

