How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LQ1: | 9.17 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | V: | 4.26 in |
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | BF: | 0.53 |
| T: | 2.5 | AB: | 6.76 |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series Code: | OE | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

