How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 8.5 |
| I: | 7.5 in | LQ1: | 9.17 in |
| BE1: | 0.5 in | G: | 3.63 |
| AJ: | 7.25 | AE2: | 0.97 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | T: | 2.5 |
| H: | 0.53 in | P: | 4.62 in |
| BD: | 9 | AA: | 15.19 |
| AB: | 6.76 | D: | 4.88 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| Assembly: | YF-2 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

