How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | LQ1: | 9.17 in |
| V: | 4.26 in | AG: | 10.5 |
| D: | 4.88 | AE2: | 0.97 |
| T: | 2.5 | AB: | 6.76 |
| BF: | 0.53 | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| G: | 3.63 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 233 |
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

