How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| LL: | 5.25 in | BD: | 9 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| T: | 2.5 | P: | 4.62 in |
| AG: | 10.5 | AK: | 8.5 |
| G: | 3.63 | AJ: | 7.25 |
| AA: | 15.19 | LQ1: | 9.17 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AF: | 0.38 | D: | 4.88 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 250TC | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 40 |
| Assembly: | YF-2 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

