How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| LQ1: | 9.17 in | T: | 2.5 |
| V: | 4.26 in | AG: | 10.5 |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.88 | AB: | 6.76 |
| AA: | 15.19 | I: | 7.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 40 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Output Key: | 5/8 X 4.00 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Diameter (in): | 2.5 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

