How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AK: | 8.5 |
| AF: | 0.38 | I: | 7.5 in |
| V: | 4.26 in | P: | 4.62 in |
| LQ1: | 9.17 in | H: | 0.53 in |
| AJ: | 7.25 | LL: | 5.25 in |
| BF: | 0.53 | G: | 3.63 |
| BD: | 9 | AB: | 6.76 |
| D: | 4.88 | AE2: | 0.97 |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 80:1 | Series Code: | OE |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.91 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output RPM: | 21.9 |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Bore Code: | 40 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Model Code: | 52YF | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

