How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | V: | 4.26 in |
| G: | 3.63 | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 7.85 in |
| AA: | 15.19 | T: | 2.5 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.38 | D: | 4.88 |
| AB: | 6.76 | I: | 7.5 in |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Diameter (in): | 2.5 in | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

