How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LL: | 5.25 in | LQ: | 7.85 in |
| AK: | 4.5 | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| P: | 4.62 in | H: | 0.53 in |
| AB: | 6.76 | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| T: | 2.5 | AA: | 15.19 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Output RPM: | 17.5 | Bore Code: | 40 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 2.5 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

