How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| G: | 3.63 | AF: | 0.38 |
| T: | 2.5 | AB: | 6.76 |
| BE: | 0.38 in | AG: | 10.5 |
| V: | 4.26 in | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.97 |
| AK: | 4.5 | LQ: | 7.85 in |
| I: | 7.5 in | AJ: | 5.88 |
| BD: | 5.88 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 2 | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Diameter (in): | 2.5 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

