How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | H: | 0.53 in |
| G: | 3.63 | AK: | 4.5 |
| BE: | 0.38 in | D: | 4.88 |
| AA: | 15.19 | AF: | 0.38 |
| AB: | 6.76 | BF: | 0.41 |
| AE2: | 0.97 | T: | 2.5 |
| BD: | 5.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LQ: | 7.85 in | V: | 4.26 in |
| AJ: | 5.88 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Service Factor: | 1 |
| Bore Code: | 40 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 341 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

