How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AK: | 4.5 |
| AB: | 6.76 | LL: | 5.25 in |
| BF: | 0.41 | G: | 3.63 |
| AE2: | 0.97 | BE: | 0.38 in |
| AA: | 15.19 | AF: | 0.38 |
| P: | 4.62 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | T: | 2.5 |
Technical Specifications
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 35 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

