How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.41 |
| LQ: | 7.85 in | H: | 0.53 in |
| AE2: | 0.97 | AK: | 4.5 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | BD: | 5.88 |
| AA: | 15.19 | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | T: | 2.5 |
| AB: | 6.76 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Series Code: | OE | Bore Code: | 40 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

