How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.5 | AE2: | 0.97 |
| I: | 7.5 in | BD: | 5.88 |
| H: | 0.53 in | V: | 4.26 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.38 | AG: | 10.5 |
| P: | 4.62 in | BE: | 0.38 in |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 2.5 in |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Series Code: | OE | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

