How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| BF: | 0.41 | T: | 2.5 |
| AF: | 0.38 | G: | 3.63 |
| LQ: | 7.85 in | BD: | 5.88 |
| AK: | 4.5 | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AB: | 6.76 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | AE2: | 0.97 |
| LL: | 5.25 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Input Bore (C Face): | 0.625 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

