How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.688 |
| V: | 4.26 in | AA: | 15.19 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.97 | AJ: | 5.88 |
| D: | 4.88 | P: | 4.62 in |
| LQ: | 7.85 in | H: | 0.53 in |
| AK: | 4.5 | LL: | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 5.88 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 19.4 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

