How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AK: | 4.5 |
| G: | 3.63 | AA: | 15.19 |
| I: | 7.5 in | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.38 |
| V: | 4.26 in | AE2: | 0.97 |
| AB: | 6.76 | LL: | 5.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 7.85 in | BD: | 5.88 |
| AG: | 10.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | T: | 2.688 |
Technical Specifications
| Ratio Range: | 10:1 | Model Code: | 52YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.4 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

