How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| LQ: | 7.85 in | T: | 2.688 |
| P: | 4.62 in | BF: | 0.41 |
| AK: | 4.5 | G: | 3.63 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
| AB: | 6.76 | AF: | 0.38 |
| AA: | 15.19 | I: | 7.5 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

