How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| BD: | 5.88 | AB: | 6.76 |
| D: | 4.88 | G: | 3.63 |
| LQ: | 7.85 in | H: | 0.53 in |
| P: | 4.62 in | T: | 2.688 |
| BE: | 0.38 in | AA: | 15.19 |
| LL: | 5.25 in | I: | 7.5 in |
| AK: | 4.5 | AG: | 10.5 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Ratio: | 100:1 | Model Code: | 52YF |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 2.07 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

