How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.688 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BD: | 5.88 |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| LL: | 5.25 in | AK: | 4.5 |
| H: | 0.53 in | P: | 4.62 in |
| BF: | 0.41 | AB: | 6.76 |
| AF: | 0.38 | AJ: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 11.3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

