How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.41 |
| D: | 4.88 | AF: | 0.38 |
| AG: | 10.5 | AJ: | 5.88 |
| H: | 0.53 in | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| I: | 7.5 in | BD: | 5.88 |
| AB: | 6.76 | AK: | 4.5 |
| LQ: | 7.85 in | G: | 3.63 |
| T: | 2.688 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

