How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 10.5 | AE2: | 0.97 |
| T: | 2.688 | P: | 4.62 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | BF: | 0.41 |
| LQ: | 7.85 in | AF: | 0.38 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YF-2 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

