How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LL: | 5.25 in | AK: | 4.5 |
| AG: | 10.5 | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.41 |
| I: | 7.5 in | D: | 4.88 |
| BD: | 5.88 | AA: | 15.19 |
| P: | 4.62 in | AB: | 6.76 |
| T: | 2.688 | LQ: | 7.85 in |
| AE2: | 0.97 | V: | 4.26 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 70 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 43 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

