How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 5.88 |
| AA: | 15.19 | BE: | 0.38 in |
| D: | 4.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | T: | 2.688 |
| AF: | 0.38 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 7.85 in |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 43 |
| Model Code: | 52YF | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.688 in | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

