How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AG: | 10.5 |
| BF: | 0.41 | H: | 0.53 in |
| AJ: | 5.88 | AB: | 6.76 |
| AF: | 0.38 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | BD: | 5.88 |
| V: | 4.26 in | T: | 2.688 |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | LQ: | 7.85 in |
| AA: | 15.19 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Bore Code: | 43 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Model Code: | 52YF | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

