How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | I: | 7.5 in |
| AG: | 10.5 | G: | 3.63 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 4.62 in | AF: | 0.38 |
| LL: | 5.25 in | T: | 2.688 |
| AE2: | 0.97 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| V: | 4.26 in | BE: | 0.38 in |
| AA: | 15.19 | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Model Code: | 52YF |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

