How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BF: | 0.41 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
| AE2: | 0.97 | AK: | 4.5 |
| AB: | 6.76 | AA: | 15.19 |
| BD: | 5.88 | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| G: | 3.63 | AJ: | 5.88 |
| LQ: | 7.85 in | I: | 7.5 in |
| BE: | 0.38 in | T: | 2.688 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 2.688 in | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 8.04 | Assembly: | YF-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 58.3 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

