How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
| AK: | 4.5 | AB: | 6.76 |
| BF: | 0.41 | LL: | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| T: | 2.688 | BD: | 5.88 |
| LQ: | 7.85 in | V: | 4.26 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Diameter (in): | 2.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Service Factor: | 1 | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

