How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 5.88 | AG: | 10.5 |
| T: | 2.688 | AB: | 6.76 |
| AE2: | 0.97 | G: | 3.63 |
| D: | 4.88 | H: | 0.53 in |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 58.3 |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Ratio Range: | 30:1 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

