How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| T: | 2.688 | BD: | 5.88 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| P: | 4.62 in | D: | 4.88 |
| LL: | 5.25 in | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.41 | AG: | 10.5 |
| BE: | 0.38 in | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Model Code: | 52YF | Output Diameter (in): | 2.688 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.29 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

