How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 5.88 |
| D: | 4.88 | BF: | 0.41 |
| I: | 7.5 in | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | LQ: | 7.85 in |
| AB: | 6.76 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 10.5 | G: | 3.63 |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.2 |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Ratio: | 5:1 | Bore Code: | 43 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 341 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

