How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.41 |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 5.88 | BD: | 5.88 |
| AK: | 4.5 | G: | 3.63 |
| AE2: | 0.97 | V: | 4.26 in |
| BE: | 0.38 in | AB: | 6.76 |
| LQ: | 7.85 in | AG: | 10.5 |
| T: | 2.688 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

