How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| G: | 3.63 | BE: | 0.38 in |
| T: | 2.688 | AF: | 0.38 |
| AJ: | 5.88 | P: | 4.62 in |
| V: | 4.26 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| BF: | 0.41 | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Model Code: | 52YF | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 5.14 |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

