How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ: | 7.85 in |
| AB: | 6.76 | BD: | 5.88 |
| AJ: | 5.88 | P: | 4.62 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| AK: | 4.5 | T: | 2.688 |
| AE2: | 0.97 | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| G: | 3.63 | BF: | 0.41 |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

