How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
| AB: | 6.76 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.97 | BD: | 5.88 |
| AG: | 10.5 | V: | 4.26 in |
| P: | 4.62 in | D: | 4.88 |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | T: | 2.688 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 43 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Ratio: | 7.5:1 | Model Code: | 52YF |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

