How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.97 |
| D: | 4.88 | LQ: | 7.85 in |
| P: | 4.62 in | AB: | 6.76 |
| AA: | 15.19 | AK: | 4.5 |
| G: | 3.63 | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AF: | 0.38 |
| T: | 2.688 | LL: | 5.25 in |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.688 in |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

