How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
| BD: | 5.88 | T: | 2.688 |
| LL: | 5.25 in | G: | 3.63 |
| BF: | 0.41 | H: | 0.53 in |
| D: | 4.88 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AF: | 0.38 | AB: | 6.76 |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Output RPM: | 21.9 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.91 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

