How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | BD: | 5.88 |
| I: | 7.5 in | G: | 3.63 |
| D: | 4.88 | BE: | 0.38 in |
| LL: | 5.25 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| T: | 2.688 | LQ: | 7.85 in |
| AK: | 4.5 | AE2: | 0.97 |
| AJ: | 5.88 | AB: | 6.76 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 80:1 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Gear Type: | Worm | Model Code: | 52YF |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 2 | Bore Code: | 43 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

