How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | H: | 0.53 in |
| G: | 3.63 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AK: | 8.5 | T: | 2.688 |
| AB: | 6.76 | AG: | 10.5 |
| LQ1: | 8.61 in | D: | 4.88 |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 4.26 in |
| AF: | 0.38 | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Bore Code: | 43 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.688 in | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

