How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | LQ1: | 8.61 in |
| D: | 4.88 | BE1: | 0.5 in |
| BD: | 9 | AB: | 6.76 |
| AK: | 8.5 | I: | 7.5 in |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AG: | 10.5 |
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Output RPM: | 175 | Bore Code: | 43 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Ratio: | 10:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

