How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| G: | 3.63 | AG: | 10.5 |
| T: | 2.688 | AK: | 8.5 |
| BF: | 0.53 | LL: | 5.25 in |
| AE2: | 0.97 | AJ: | 7.25 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BD: | 9 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.88 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

