How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 2.688 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AK: | 8.5 | D: | 4.88 |
| LQ1: | 8.61 in | AA: | 15.19 |
| AE2: | 0.97 | LL: | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | AB: | 6.76 |
| AG: | 10.5 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
Technical Specifications
| Ratio: | 100:1 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

