How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| BD: | 9 | LL: | 5.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| T: | 2.688 | G: | 3.63 |
| AA: | 15.19 | V: | 4.26 in |
| AK: | 8.5 | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.688 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

